Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.399 | |
| A dimension MM | 34.010 | |
| Angle shape | STRAIGHT | Straight |
| Application | GENERAL INDUSTRIAL USEHYDRAULIC SYSTEMSPETROLEUM BASED FLUIDSWATER BASED FLUIDS | General industrial useHydraulic systemsPetroleum based fluidsWater based fluids |
| Catalog Item | 1B12 | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Compatible hoses | GH493 | GH493 |
| Compatible tube OD IN | 0.75 | |
| Compatible tube OD MM | 19.050 | |
| Construction Style | CRIMP | Crimp |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose size | -12 | -12 |
| Inside diameter IN | 1.290 | |
| Inside diameter MM | 32.766 | |
| Product height in | 1.657 | |
| Product height mm | 42.087 | |
| Product length in | 1.339 | |
| Product length mm | 34.010 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.657 | |
| Product width mm | 42.087 | |
| Series | B SERIES | B Series |
| Tube OD 1 IN | 0.750 | |
| Tube OD 1 MM | 19.050 |
