Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.339 | |
| A dimension MM | 34.011 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1B12B | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | CRIMP | Crimp |
| Hose size | -12 | -12 |
| Inside diameter IN | 1.291 | |
| Inside diameter MM | 32.791 | |
| Product height mm | 42.088 | |
| Product length in | 1.339 | |
| Product length mm | 34.011 | |
| Product material | BRASS | Brass |
| Product width in | 1.657 | |
| Product width mm | 42.088 | |
| Series | 1A/Z SERIES | 1A/Z Series |
