1B12SL12
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
1B12SL12
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Compatible hose ID | .75 in | |
| Construction style | Crimp | |
| End gender 1 | Male | |
| End type 1 | Staplok | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | DURA-KOTE | |
| Hose cut-off factor | 1.37 in | |
| Hose dash size | -12 | |
| Inside diameter | .61 in | |
| Item type | Fitting Assembly | |
| Outside diameter | 1.657 in | |
| Product Diameter | 1.657 in | |
| Product Height | 1.657 in | |
| Product Length/Depth | 2.44 in | |
| Product material | Carbon Steel | |
| Product Volume | 6.699 in³ | |
| Product Width | 1.657 in | |
| Thread sealant | No |