1B16FLA20
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 4S16FLA20
1B16FLA20
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 45 Degree | |
| Compatible hose ID | 1.25 in | |
| Compatible hoses | FC636, FC659, GH493, EC525. | |
| Construction style | Crimp | |
| Drop dimension | 1.06 | |
| End type 1 | Flanged | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | DURA-KOTE | |
| Hose cut-off factor | 3.06 in | |
| Hose dash size | -20 | |
| Item type | Fitting Assembly | |
| Packaged Height | 5 in | |
| Packaged Length | 8 in | |
| Packaged Volume | 160 in³ | |
| Packaged Weight | 2.63 lb | |
| Packaged Width | 4 in | |
| Product Height | 1.06 in | |
| Product Length/Depth | 4.81 in | |
| Product material | Carbon Steel | |
| Product Volume | 12.39 in³ | |
| Product Weight | 1.63 lb | |
| Product Width | 2.43 in | |
| Thread sealant | No | |
| UPC | 678146129031 |