1B16JF16
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 4S16JF16
1B16JF16
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Compatible hose ID | 1 in | |
| Compatible hoses | FC636, FC736, GH493, FC659 | |
| Compatible tube OD | 1 in | |
| Construction style | Crimp | |
| End gender 1 | Female | |
| End Size 1 | 1 IN | |
| End type 1 | JIS | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | 1.614 in | |
| Hex Size 2 | 1.61 in | |
| Hose cut-off factor | 1.94 in | |
| Hose dash size | -16 | |
| Inside diameter | 20.7 in | |
| Item type | Fitting Assembly | |
| Outside diameter | 2.081 in | |
| Packaged Weight | 1.01 lb | |
| Product Height | 2.081 in | |
| Product Length/Depth | 3.27 in | |
| Product material | Carbon Steel | |
| Product Volume | 14.161 in³ | |
| Product Weight | 1.01 lb | |
| Product Width | 2.081 in | |
| Thread sealant | No | |
| Thread Size 1 | G1-11 | |
| UPC | 678146129154 |