1B20BF20
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 4S20BF20
1B20BF20
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Compatible hose ID | 1.25 in | |
| Compatible hoses | FC636, FC736, GH493, FC659 | |
| Compatible tube OD | 1.25 in | |
| Construction style | Crimp | |
| End gender 1 | Female | |
| End Size 1 | 1 1/4 IN | |
| End type 1 | BSPP | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | 1.97 in | |
| Hose cut-off factor | 1.16 in | |
| Hose dash size | -20 | |
| Inside diameter | 26.6 in | |
| Item type | Fitting Assembly | |
| Outside diameter | 2.43 in | |
| Packaged Height | 5 in | |
| Packaged Length | 8 in | |
| Packaged Volume | 160 in³ | |
| Packaged Weight | 2.63 lb | |
| Packaged Width | 4 in | |
| Product Height | 2.43 in | |
| Product Length/Depth | 2.898 in | |
| Product material | Carbon Steel | |
| Product Volume | 17.112 in³ | |
| Product Weight | 1.63 lb | |
| Product Width | 2.43 in | |
| Thread sealant | No | |
| Thread Size 1 | G1 1/4-14 | |
| UPC | 678146129185 |