1B20DSB12
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 4S20DSB12
1B20DSB12
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| Compatible hose ID | .75 in | |
| Compatible hoses | 2661-12, FC136, FC318-12, FC616, FC636, FC659, FC736, GH493 | |
| Compatible tube OD | 1.25 in | |
| Construction style | Crimp | |
| Drop dimension | 2.54 | |
| End gender 1 | Female | |
| End type 1 | Metric | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | 1.81 in | |
| Hose cut-off factor | 2.47 in | |
| Hose dash size | -12 | |
| Inside diameter | 15.5 in | |
| Item type | Fitting Assembly | |
| Outside diameter | 1.657 in | |
| Product Height | 2.54 in | |
| Product Length/Depth | 3.662 in | |
| Product material | Carbon Steel | |
| Product Volume | 15.413 in³ | |
| Product Weight | 1.15 lb | |
| Product Width | 1.657 in | |
| Thread sealant | No | |
| Thread Size 1 | M36X2 | |
| UPC | 678146129239 |