1B20FHA20
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 4S20FHA20
1B20FHA20
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 45 Degree | |
| Application | General purpose low and medium pressure hydraulics. Use H277 or H435 where shock hazards exist | |
| Compatible hose ID | 1.25 in | |
| Compatible hoses | GH493 | |
| Construction style | Crimp | |
| Drop dimension | 1.15 | |
| End type 1 | Flanged | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | DURA-KOTE | |
| Hose cut-off factor | 3.52 in | |
| Hose dash size | -20 | |
| Inside diameter | 2.19 in | |
| Item type | Fitting Assembly | |
| Packaged Weight | 2.68 lb | |
| Product Diameter | 2.43 in | |
| Product Height | 2.365 in | |
| Product Length/Depth | 6.135 in | |
| Product material | Carbon Steel | |
| Product Volume | 35.258 in³ | |
| Product Weight | 1.68 lb | |
| Product Width | 2.43 in | |
| Thread sealant | No | |
| UPC | 678146129284 |