1B20FLA20
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 4S20FLA20
1B20FLA20
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 45 Degree | |
| Compatible hose ID | 1.25 in | |
| Compatible hoses | FC636, FC736, GH493, EC525. | |
| Compatible tube OD | 1.25 in | |
| Construction style | Crimp | |
| Drop dimension | 1.15 | |
| End type 1 | Flanged | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | DURA-KOTE | |
| Hose cut-off factor | 3.52 in | |
| Hose dash size | -20 | |
| Inside diameter | 1.01 in | |
| Item type | Fitting Assembly | |
| Outside diameter | 1.25 in | |
| Packaged Weight | 1.68 lb | |
| Product Height | 1.15 in | |
| Product Length/Depth | 5.07 in | |
| Product material | Carbon Steel | |
| Product Volume | 14.168 in³ | |
| Product Weight | 1.68 lb | |
| Product Width | 2.43 in | |
| Thread sealant | No | |
| UPC | 678146129369 |