1B24FL16
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 4S24FL16
1B24FL16
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Compatible hose ID | 1 in | |
| Compatible hoses | FC636, FC736, GH493, EC525 | |
| Construction style | Crimp | |
| Drop dimension | 1.74 | |
| End type 1 | Flanged | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | DURA-KOTE | |
| Hose cut-off factor | 2.47 in | |
| Hose dash size | -16 | |
| Item type | Fitting Assembly | |
| Packaged Weight | 1.01 lb | |
| Product Height | 2.37 in | |
| Product Length/Depth | 3.8 in | |
| Product material | Carbon Steel | |
| Product Volume | 5.35 in³ | |
| Product Weight | .01 lb | |
| Product Width | .594 in | |
| Thread sealant | No | |
| UPC | 678146129574 |