1B24FL24
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 4S24FL24
1B24FL24
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Compatible hose ID | 1.5 in | |
| Compatible hoses | FC636, FC736, GH493, EC525. | |
| Compatible tube OD | 1.5 in | |
| Construction style | Crimp | |
| End type 1 | Flanged | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | DURA-KOTE | |
| Hose cut-off factor | 2.58 in | |
| Hose dash size | -24 | |
| Inside diameter | 1.26 in | |
| Item type | Fitting Assembly | |
| Outside diameter | 1.5 in | |
| Product Height | 2.73 in | |
| Product Length/Depth | 4.3 in | |
| Product material | Carbon Steel | |
| Product Volume | 32.047 in³ | |
| Product Weight | 1.86 lb | |
| Product Width | 2.73 in | |
| Thread sealant | No | |
| UPC | 678146129598 |