1B24FL32
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 4S24FL32
1B24FL32
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Compatible hose ID | 2 in | |
| Compatible hoses | FC636, FC736, GH493, EC525 | |
| Construction style | Crimp | |
| End type 1 | Flanged | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | DURA-KOTE | |
| Hose cut-off factor | 2.63 in | |
| Hose dash size | -32 | |
| Item type | Fitting Assembly | |
| Packaged Weight | 1.01 lb | |
| Product Height | 3.157 in | |
| Product Length/Depth | 4.68 in | |
| Product material | Carbon Steel | |
| Product Volume | 12.987 in³ | |
| Product Weight | .01 lb | |
| Product Width | .879 in | |
| Thread sealant | No |