![Hose Fittings 1B12FLF12 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213471%2FID432872694631-0101_preview.jpg&w=1920&q=75)
1B24FLF20
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Spiral fittings
Recommended replacement: 4S24FLF20
1B24FLF20
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | 30 Degree |
| Compatible hose ID | 1.25 in |
| Compatible hoses | FC636, FC736, GH493, EC525 |
| Construction style | Crimp |
| Drop dimension | .82 |
| End type 1 | Flanged |
| End type 2 | Line/Hose/Tube |
| Finish/plating | DURA-KOTE |
| Hose cut-off factor | 4.49 in |
| Hose dash size | -20 |
| Item type | Fitting Assembly |
| Packaged Weight | 2.88 lb |
| Product Height | 2.035 in |
| Product Length/Depth | 6.22 in |
| Product material | Carbon Steel |
| Product Volume | 30.758 in³ |
| Product Weight | 1.88 lb |
| Product Width | 2.43 in |
| Thread sealant | No |
| UPC | 678146129697 |