![Hose Fittings 1B16FLG16 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213477%2FID432872723641-0101_preview.jpg&w=1920&q=75)
1B24FLG24
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Spiral fittings
Recommended replacement: 4S24FLG24
1B24FLG24
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | 60 Degree |
| Compatible hose ID | 1.5 in |
| Compatible hoses | 2661-12, FC136, FC318-12, FC616, FC636, FC659, FC736, GH493 |
| Compatible tube OD | 1.5 in |
| Construction style | Crimp |
| Drop dimension | 1.81 |
| End type 1 | Flanged |
| End type 2 | Line/Hose/Tube |
| Finish/plating | DURA-KOTE |
| Hose cut-off factor | 5.65 in |
| Hose dash size | -24 |
| Inside diameter | 1.19 in |
| Item type | Fitting Assembly |
| Outside diameter | 2.731 in |
| Product Height | 1.81 in |
| Product Length/Depth | 7.47 in |
| Product material | Carbon Steel |
| Product Volume | 36.925 in³ |
| Product Weight | 2.57 lb |
| Product Width | 2.731 in |
| Thread sealant | No |
| UPC | 678146129710 |