Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.469 | |
| A dimension MM | 62.713 | |
| Angle shape | STRAIGHT | Straight |
| Catalog Item | 1B32C | |
| Compatible hose ID IN | 2.000 | |
| Compatible hose ID MM | 50.800 | |
| Construction Style | CRIMP | Crimp |
| Finish plating | PASSIVATE | Passivate |
| Hose size | -32 | -32 |
| Inside diameter IN | 2.429 | |
| Inside diameter MM | 61.697 | |
| Product height in | 3.157 | |
| Product height mm | 80.200 | |
| Product length in | 2.469 | |
| Product length mm | 62.713 | |
| Product material | 316 STAINLESS STEEL | 316 Stainless steel |
| Product width mm | 80.200 | |
| Series | 1A/Z SERIES | 1A/Z Series |
