Aeroquip by Danfoss
1B6KF6
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
1B6KF6
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Brand | Aeroquip by Danfoss | |
| Construction style | Crimp | |
| End gender 1 | Female | |
| End Size 1 | M18X1.5 | |
| End type 1 | Metric | |
| End type 2 | Line/Hose/Tube | |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life | |
| Hex Size 1 | 24 mm | |
| Hex Size 2 | 22 mm | |
| Hose dash size | -6 | |
| Inside diameter | 6.7 mm | |
| Item type | Fitting Assembly | |
| Product Height | 24 mm | |
| Product Length/Depth | 56.4 mm | |
| Product Type | Crimp Hose Fittings | |
| Product Volume | 32.486 cm³ | |
| Product Width | 24 mm | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | M18X1.5 | |
| Trade Name | 1B Series |