Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.320 | |
| A dimension MM | 33.530 | |
| Angle shape | STRAIGHT | Straight |
| Catalog Item | 1B8 | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -8 | -8 |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.764 | |
| Inside diameter MM | 19.400 | |
| Product height in | 1.335 | |
| Product height mm | 33.910 | |
| Product length in | 1.320 | |
| Product length mm | 33.530 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.335 | |
| Product width mm | 33.910 | |
| Series | B SERIES | B Series |
