1B8BFA8
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 4S8BFA8
1B8BFA8
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 45 Degree | |
| Compatible hose ID | .5 in | |
| Compatible hoses | FC636, FC659, FC736, GH493 | |
| Construction style | Crimp | |
| Drop dimension | .98 | |
| End gender 1 | Female | |
| End Size 1 | 1/2 IN | |
| End type 1 | BSPP | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | 1.06 in | |
| Hose cut-off factor | 2.43 in | |
| Hose dash size | -8 | |
| Item type | Fitting Assembly | |
| Packaged Height | 5 in | |
| Packaged Length | 8 in | |
| Packaged Volume | 160 in³ | |
| Packaged Weight | 1.26 lb | |
| Packaged Width | 4 in | |
| Product Height | .98 in | |
| Product Length/Depth | 3.6 in | |
| Product material | Carbon Steel | |
| Product Volume | 4.71 in³ | |
| Product Weight | .26 lb | |
| Product Width | 1.335 in | |
| Thread sealant | No | |
| Thread Size 1 | G1/2-14 | |
| UNSPSC | 27121707 | |
| UPC | 678146129970 |