Aeroquip by Danfoss
1BA10FJB8
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 4SA10FJB8
1BA10FJB8
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| Application | General purpose low and medium pressure hydraulics. Use H277 or H435 where shock hazards exist | |
| Brand | Aeroquip by Danfoss | |
| Compatible hose ID | .5 in | |
| Compatible hoses | 2661-12, FC136, FC318-12, FC616, FC636, FC659, FC736, GH493 | |
| Compatible tube OD | .625 in | |
| Construction style | Crimp | |
| Drop dimension | 1.93 | |
| End gender 1 | Female | |
| End Size 1 | 7/8 IN | |
| End type 1 | JIC 37 | |
| End type 2 | Line/Hose/Tube | |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | 1 in | |
| Hex Size 2 | 1 in | |
| Hose cut-off factor | 1.7 in | |
| Hose dash size | -8 | |
| Item type | Fitting Assembly | |
| Outside diameter | 1.335 in | |
| Packaged Weight | 1.43 lb | |
| Product Height | 1.93 in | |
| Product Length/Depth | 2.87 in | |
| Product material | Carbon steel | |
| Product Type | Crimp Hose Fittings | |
| Product Volume | 7.395 in³ | |
| Product Weight | .43 lb | |
| Product Width | 1.335 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 7/8-14 | |
| Trade Name | 1B Series | |
| UNSPSC | 27121707 | |
| UPC | 678146130198 |