1BA10FR12
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 4SA10FR12
1BA10FR12
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Compatible hose ID | .75 in | |
| Compatible hoses | 2661-12, FC136, FC318-12, FC616, FC636, FC659, FC736, GH493 | |
| Compatible tube OD | .625 in | |
| Construction style | Crimp | |
| End gender 1 | Female | |
| End Size 1 | 1 IN | |
| End type 1 | ORS | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | 1.125 in | |
| Hex Size 2 | 1.125 in | |
| Hose cut-off factor | 1.62 in | |
| Hose dash size | -12 | |
| Inside diameter | .48 in | |
| Item type | Fitting Assembly | |
| Outside diameter | 1.657 in | |
| Packaged Weight | .51 lb | |
| Product Height | 1.657 in | |
| Product Length/Depth | 2.81 in | |
| Product material | Carbon Steel | |
| Product Volume | 7.715 in³ | |
| Product Weight | .51 lb | |
| Product Width | 1.657 in | |
| Thread sealant | No | |
| Thread Size 1 | 1-14 | |
| UPC | 678146130211 |