1BA10FRB8
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 4SA10FRB8
1BA10FRB8
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| Application | General purpose low, medium and high pressure hydraulic | |
| Compatible hose ID | .5 in | |
| Compatible hoses | 2661-12, FC136, FC318-12, FC616, FC636, FC659, FC736, GH493 | |
| Compatible tube OD | .625 in | |
| Construction style | Crimp | |
| Drop dimension | 1.27 | |
| End gender 1 | Female | |
| End Size 1 | 1 IN | |
| End type 1 | ORS | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | 1.125 in | |
| Hex Size 2 | 1.125 in | |
| Hose cut-off factor | 1.91 in | |
| Hose dash size | -8 | |
| Inside diameter | .38 in | |
| Item type | Fitting Assembly | |
| Outside diameter | 1.335 in | |
| Packaged Weight | 1.41 lb | |
| Product Height | 1.335 in | |
| Product Length/Depth | 3.07 in | |
| Product material | Carbon steel | |
| Product Volume | 5.471 in³ | |
| Product Weight | .41 lb | |
| Product Width | 1.335 in | |
| Thread sealant | No | |
| Thread Size 1 | 1-14 | |
| UNSPSC | 27121707 | |
| UPC | 678146130266 |