1BA12FJA10
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 4SA12FJA10
1BA12FJA10
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 45 Degree | |
| Application | General purpose low, medium and high pressure hydraulic | |
| Compatible hose ID | .75 in | |
| Compatible hoses | 2661-12, FC136, FC318-12, FC616, FC636, FC659, FC736, GH493 | |
| Compatible tube OD | .75 in | |
| Construction style | Crimp | |
| Drop dimension | 1.16 | |
| End gender 1 | Female | |
| End Size 1 | 1 1/16 IN | |
| End type 1 | JIC 37 | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | 1.25 in | |
| Hex Size 2 | 1.25 in | |
| Hose cut-off factor | 2.62 in | |
| Hose dash size | -12 | |
| Inside diameter | .5 in | |
| Item type | Fitting Assembly | |
| Outside diameter | 1.481 in | |
| Packaged Weight | 1.57 lb | |
| Product Height | 1.16 in | |
| Product Length/Depth | 3.78 in | |
| Product material | Carbon steel | |
| Product Volume | 6.494 in³ | |
| Product Weight | .57 lb | |
| Product Width | 1.481 in | |
| Thread sealant | No | |
| Thread Size 1 | 1 1/16-12 | |
| UNSPSC | 27121707 | |
| UPC | 678146130372 |