1BA14MJ12
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 4SA14MJ12
1BA14MJ12
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Compatible hose ID | .75 in | |
| Compatible hoses | FC636, FC736, GH493, EC525 | |
| Construction style | Crimp | |
| End gender 1 | Male | |
| End Size 1 | 1 3/16 IN | |
| End type 1 | JIC 37 | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | 1.25 in | |
| Hose cut-off factor | 1.54 in | |
| Hose dash size | -12 | |
| Item type | Fitting Assembly | |
| Packaged Weight | 1.47 lb | |
| Product Height | 1.657 in | |
| Product Length/Depth | 2.61 in | |
| Product material | Carbon Steel | |
| Product Volume | 7.166 in³ | |
| Product Weight | .47 lb | |
| Product Width | 1.657 in | |
| Thread sealant | No | |
| Thread Size 1 | 1 3/16-12 | |
| UPC | 678146130631 |