Aeroquip by Danfoss
1BA20MP16
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 4SA20MP16
1BA20MP16
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Brand | Aeroquip by Danfoss | |
| Compatible hose ID | 1 in | |
| Compatible hoses | 2661-12, FC136, FC318-12, FC616, FC636, FC659, FC736, GH493 | |
| Compatible tube OD | 1.25 in | |
| Construction style | Crimp | |
| End gender 1 | Male | |
| End Size 1 | 1 1/4 IN | |
| End type 1 | NPTF | |
| End type 2 | Line/Hose/Tube | |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | 1.6875 in | |
| Hose cut-off factor | 1.72 in | |
| Hose dash size | -16 | |
| Inside diameter | .82 in | |
| Item type | Fitting Assembly | |
| Outside diameter | 2.081 in | |
| Product Height | 2.081 in | |
| Product Length/Depth | 3.08 in | |
| Product material | Carbon Steel | |
| Product Type | Crimp Hose Fittings | |
| Product Volume | 13.338 in³ | |
| Product Weight | .85 lb | |
| Product Width | 2.081 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 1 1/4-11 1/2 | |
| Trade Name | 1B Series | |
| UPC | 678146130990 |