Aeroquip by Danfoss
1BA20MP20
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 4SA20MP20
1BA20MP20
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Brand | Aeroquip by Danfoss | |
| Compatible hose ID | 1.25 in | |
| Compatible hoses | FC636, FC736, GH493, EC525 | |
| Compatible tube OD | 1.5 in | |
| Construction style | Crimp | |
| End gender 1 | Male | |
| End Size 1 | 1 1/4 IN | |
| End type 1 | NPTF | |
| End type 2 | Line/Hose/Tube | |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | 1.8125 in | |
| Hose cut-off factor | 1.79 in | |
| Hose dash size | -20 | |
| Inside diameter | 1.05 in | |
| Item type | Fitting Assembly | |
| Outside diameter | 1.25 in | |
| Product Height | 2.43 in | |
| Product Length/Depth | 3.33 in | |
| Product material | Carbon Steel | |
| Product Type | Crimp Hose Fittings | |
| Product Volume | 19.663 in³ | |
| Product Weight | 1.21 lb | |
| Product Width | 2.43 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 1 1/4-11 1/2 | |
| Trade Name | 1B Series | |
| UPC | 678146131003 |