1BA24MB24
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 4SA24MB24
1BA24MB24
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Compatible hose ID | 1.5 in | |
| Compatible hoses | 2661-12, FC136, FC318-12, FC616, FC636, FC659, FC736, GH493 | |
| Compatible tube OD | 1.5 in | |
| Construction style | Crimp | |
| End gender 1 | Male | |
| End Size 1 | 1 7/8 IN | |
| End type 1 | ORB | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | 2.125 in | |
| Hose cut-off factor | 1.81 in | |
| Hose dash size | -24 | |
| Inside diameter | 1.26 in | |
| Item type | Fitting Assembly | |
| Outside diameter | 2.731 in | |
| Product Height | 2.731 in | |
| Product Length/Depth | 3.63 in | |
| Product material | Carbon Steel | |
| Product Volume | 27.074 in³ | |
| Product Weight | 1.68 lb | |
| Product Width | 2.731 in | |
| Thread sealant | No | |
| Thread Size 1 | 1 7/8-12 | |
| UPC | 678146131065 |