1BA24MJ24
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 4SA24MJ24
1BA24MJ24
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Compatible hose ID | 1.5 in | |
| Compatible hoses | FC636, FC736, GH493, EC525 | |
| Construction style | Crimp | |
| End gender 1 | Male | |
| End Size 1 | 1 7/8 IN | |
| End type 1 | JIC 37 | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | 2 in | |
| Hose cut-off factor | 2.49 in | |
| Hose dash size | -24 | |
| Item type | Fitting Assembly | |
| Packaged Weight | 1.01 lb | |
| Product Height | 2.731 in | |
| Product Length/Depth | 4.21 in | |
| Product material | Carbon Steel | |
| Product Volume | 31.4 in³ | |
| Product Weight | .01 lb | |
| Product Width | 2.731 in | |
| Thread sealant | No | |
| Thread Size 1 | 1 7/8-12 | |
| UPC | 678146131072 |