Aeroquip by Danfoss
1BA6MP8
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 4SA6MP8
1BA6MP8
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Brand | Aeroquip by Danfoss | |
| Compatible hose ID | .5 in | |
| Compatible hoses | 2661-12, FC136, FC318-12, FC616, FC636, FC659, FC736, GH493 | |
| Compatible tube OD | .375 in | |
| Construction style | Crimp | |
| End gender 1 | Male | |
| End Size 1 | 3/8 IN | |
| End type 1 | NPTF | |
| End type 2 | Line/Hose/Tube | |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | .81 in | |
| Hose cut-off factor | 1.32 in | |
| Hose dash size | -8 | |
| Inside diameter | .38 in | |
| Item type | Fitting Assembly | |
| Outside diameter | 1.335 in | |
| Packaged Height | 5 in | |
| Packaged Length | 8 in | |
| Packaged Volume | 160 in³ | |
| Packaged Weight | 1.26 lb | |
| Packaged Width | 4 in | |
| Product Height | 1.335 in | |
| Product Length/Depth | 2.49 in | |
| Product material | Carbon Steel | |
| Product Type | Crimp Hose Fittings | |
| Product Volume | 4.438 in³ | |
| Product Weight | .26 lb | |
| Product Width | 1.335 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 3/8-18 | |
| Trade Name | 1B Series | |
| UNSPSC | 27121707 | |
| UPC | 678146131256 |