Product specifications
Characteristic | Value |
|---|---|
| Application | Petroleum based fluidsWater based fluids |
| Certifications | MSHA ApprovedUSCG |
| Compliances | SAE 100R16 |
| Fitting angle shape 1 | Straight |
| Fitting angle shape 2 | 45° Elbow |
| Fitting drop dimension 2 IN | 0.6 |
| Fitting drop dimension 2 MM | 15.0 |
| Fitting end size 1 | Size 10 |
| Fitting end size 2 | Size 08 |
| Fitting hex | Fitting(s) to have metric nut hex and/or nipple hex |
| Fitting material | Dura-Kote Zinc Plated Steel |
| Fitting series | TTC - through the cover |
| HA Length UOM | Metric mm |
| Hose series | FC310 Series |
| Hose size | Size 10 |
| Legacy fitting part number 1 | ORS Female, Straight, Dura-Kote Zinc Plated Steel |
| Legacy fitting part number 2 | ORS Female, 45° Elbow, Dura-Kote Zinc Plated Steel |
| Overall length IN | 258.5 |
| Overall length MM | 6565 |
| Thread size 1 | 1-14 UNS |
| Thread size 2 | 1-14 UNS |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |