Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Certifications | ABS CertifiedBVDNVEN45545LRMSHA Approved |
| Compliances | SAE 100R15 |
| Fitting angle shape 1 | Straight |
| Fitting angle shape 2 | 90° Elbow standard drop |
| Fitting drop dimension 2 IN | 5.5 |
| Fitting drop dimension 2 MM | 140.0 |
| Fitting end size 1 | Size 24 |
| Fitting end size 2 | Size 24 |
| Fitting hex | Fitting(s) to have round. (No hex) |
| Fitting material | Dura-Kote Zinc Plated Steel |
| Fitting series | Spiral - internal skive |
| HA Length UOM | Metric mm |
| Hose series | GH466 Series |
| Hose size | Size 24 |
| Overall length IN | 41.4 |
| Overall length MM | 1052 |