Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Catalog Item | 1C06913RRR01900 | |
| Certifications | ABS CERTIFIEDBVDNVEN45545LRMSHA APPROVED | ABS CertifiedBVDNVEN45545LRMSHA Approved |
| Compliances | SAE 100R15 | SAE 100R15 |
| Fitting angle shape 1 | S | Straight |
| Fitting angle shape 2 | B | 90° Elbow standard drop |
| Fitting drop dimension 2 IN | 5.9 | |
| Fitting drop dimension 2 MM | 150.0 | |
| Fitting end size 1 | 32 | Size 32 |
| Fitting end size 2 | 32 | Size 32 |
| Fitting Hex | R | Fitting(s) to have round. (No hex) |
| Fitting Material | CS | Dura-Kote Zinc Plated Steel |
| Fitting Series | 1W | Spiral - internal skive |
| HA Length UOM | M | Metric mm |
| Hose Series | GH466 SERIES | GH466 Series |
| Hose size | 32 | Size 32 |
| Overall length IN | 64.6 | |
| Overall length MM | 1640 |