Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | GENERAL INDUSTRIAL USEHYDRAULIC SYSTEMSPETROLEUM BASED FLUIDSWATER BASED FLUIDS | General industrial useHydraulic systemsPetroleum based fluidsWater based fluids |
| Catalog Item | 1C09050MMN01346 | |
| Certifications | ABS CERTIFIEDDNVMSHA APPROVEDUSCG | ABS CertifiedDNVMSHA ApprovedUSCG |
| Compliances | EN856 4SPEN856 TYPE R12ISO 3862 TYPE R12SAE 100R12 | EN856 4SPEN856 Type R12ISO 3862 Type R12SAE 100R12 |
| Fitting angle shape 1 | S | Straight |
| Fitting angle shape 2 | S | Straight |
| Fitting end size 2 | 16 | Size 16 |
| HA Length UOM | M | Metric mm |
| Hose series | GH493 SERIES | GH493 Series |
| Hose size | 16 | Size 16 |
| Legacy fitting part number 2 | 4SA16FJ16 | |
| Overall length IN | 48.7 | |
| Overall length MM | 1236 | |
| Thread size 2 | 1 5/16-12 UN | 1 5/16-12 UN |