Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | CONSTRUCTIONHYDRAULIC SYSTEMSMOBILE APPLICATIONSPETROLEUM BASED FLUIDS | ConstructionHydraulic systemsMobile applicationsPetroleum based fluids |
| Catalog Item | 1C09471PPP01790 | |
| Certifications | MSHA APPROVED | MSHA Approved |
| Compliances | EN856 TYPE 4SH & 6SPSAE 100R15 | EN856 Type 4SH & 6SPSAE 100R15 |
| Fitting angle shape 1 | S | Straight |
| Fitting angle shape 2 | B | 90° Elbow standard drop |
| Fitting drop dimension 2 IN | 4.5 | |
| Fitting drop dimension 2 MM | 115.0 | |
| Fitting end size 1 | 24 | Size 24 |
| Fitting end size 2 | 24 | Size 24 |
| Fitting Hex | R | Fitting(s) to have round. (No hex) |
| Fitting Material | CS | Dura-Kote Zinc Plated Steel |
| Fitting Series | 1W | Spiral - internal skive |
| HA Length UOM | M | Metric mm |
| Hose Series | EC810 SERIES | EC810 Series |
| Hose size | 24 | Size 24 |
| Overall length IN | 70.5 | |
| Overall length MM | 1790 |