Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | HYDRAULIC SYSTEMSLUBRICATING OILSPETROLEUM BASED FLUIDSWATER-GLYCOL SYSTEMS | Hydraulic systemsLubricating oilsPetroleum based fluidsWater-glycol systems |
| Catalog Item | 1C11352HHH05943 | |
| Certifications | ABS CERTIFIEDBVBWBDNVEN45545LRMEDMSHA APPROVEDRINA | ABS CertifiedBVBWBDNVEN45545LRMEDMSHA ApprovedRINA |
| Compliances | EN857 2SCISO 11237-1SAE 100R16 | EN857 2SCISO 11237-1SAE 100R16 |
| Fitting angle shape 1 | S | Straight |
| Fitting angle shape 2 | S | Straight |
| Fitting end size 1 | 08 | Size 08 |
| Fitting end size 2 | 08 | Size 08 |
| Fitting hex | M | Fitting(s) to have metric nut hex and/or nipple hex |
| Fitting material | CS | Dura-Kote Zinc Plated Steel |
| Fitting series | 1A | TTC - through the cover |
| HA Length UOM | M | Metric mm |
| Hose series | EC881 SERIES | EC881 Series |
| Hose size | 08 | Size 08 |
| Legacy fitting part number 1 | 1A8FJ8 | |
| Legacy fitting part number 2 | 1A8FJ8 | |
| Overall length IN | 231.9 | |
| Overall length MM | 5890 | |
| Thread size 1 | 3/4-16 UNF | 3/4-16 UNF |
| Thread size 2 | 3/4-16 UNF | 3/4-16 UNF |