Winner by Danfoss
1C9-26RNZ
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
1C9-26RNZ
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Winner by Danfoss | |
| End gender 1 | Male | |
| End gender 2 | Male | |
| End type 1 | Metric 24 | |
| End type 2 | Metric 24 | |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards | |
| Product material | Carbon Steel | |
| Product Type | Elbow Adapters | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | M26 x 1.5 | |
| Thread Size 2 | M26 x 1.5 | |
| Trade Name | 1C9 Series |