1E16CTG16
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 4S16CTG16
1E16CTG16
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 60 Degree | |
| Compatible hoses | FC254, FC273, FC273B, FC606, FC500, GH810, GH466, GH506 | |
| Drop dimension | 1.92 | |
| End type 1 | Flanged | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | Zinc Plating | |
| Hose cut-off factor | 4.89 in | |
| Hose dash size | -16 | |
| Item type | Fitting Assembly | |
| Packaged Weight | .01 lb | |
| Product Height | 3.92 in | |
| Product Length/Depth | 7.49 in | |
| Product material | Carbon steel | |
| Product Volume | 62.539 in³ | |
| Product Width | 2.13 in | |
| Thread sealant | No | |
| UPC | 678146131775 |