1E16FHB16
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 4S16FHB16
1E16FHB16
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| Compatible hose ID | 1 in | |
| Compatible hoses | FC254, FC273, FC273B, FC500, GH810, GH506 | |
| Compatible tube OD | 1 in | |
| End gender 1 | Female | |
| End Size 1 | 1 IN | |
| End Size 2 | 1 IN | |
| End type 1 | Flanged | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | Zinc Plating | |
| Hose cut-off factor | 3.61 in | |
| Hose dash size | -16 | |
| Inside diameter | .77 in | |
| Item type | Fitting Assembly | |
| Product Height | 2.8 in | |
| Product Length/Depth | 6.16 in | |
| Product material | Carbon steel | |
| Product Volume | 36.669 in³ | |
| Product Weight | 2.1 lb | |
| Product Width | 2.126 in | |
| Thread sealant | No | |
| Working pressure | 6000 Psi |