1E20CTG16
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 4S20CTG16
1E20CTG16
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 60 Degree | |
| Compatible hoses | FC254, FC273, FC273B, FC500, GH810, GH506 | |
| End gender 1 | Female | |
| End Size 1 | 1.58 IN | |
| End type 1 | Flanged | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | Zinc Plating | |
| Hose cut-off factor | 5.8 in | |
| Item type | Fitting Assembly | |
| Product Height | 2.33 in | |
| Product Length/Depth | 8.4 in | |
| Product Volume | 41.61 in³ | |
| Product Width | 2.126 in | |
| Thread sealant | No |