1E20FLA16
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 4S20FLA16
1E20FLA16
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 45 Degree | |
| Compatible hoses | FC254, FC273, FC273B, FC500, GH810, GH506 | |
| End Size 1 | 1.58 IN | |
| End type 1 | Flanged | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | Zinc | |
| Packaged Weight | 2.7 lb | |
| Product Height | 1.54 in | |
| Product Length/Depth | 6.98 in | |
| Product Volume | 22.853 in³ | |
| Product Weight | 2.7 lb | |
| Product Width | 2.126 in | |
| Thread sealant | No |