1E24FHB20
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 4S24FHB20
1E24FHB20
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| Compatible hoses | FC254, FC273, FC273B, FC500, GH810, GH506 | |
| Compatible tube OD | 1.25 in | |
| End Size 1 | 1.82 IN | |
| End type 1 | Flanged | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | Zinc Plating | |
| Hose cut-off factor | 4.96 in | |
| Hose dash size | -20 | |
| Item type | Fitting Assembly | |
| Outside diameter | 1.005 in | |
| Packaged Weight | 4.228 lb | |
| Product Height | 4.09 in | |
| Product Length/Depth | 7.92 in | |
| Product Volume | 79.589 in³ | |
| Product Weight | 4.195 lb | |
| Product Width | 2.457 in | |
| Thread sealant | No | |
| Working pressure | 6000 Psi |