1E24FLE24
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 4S24FLE24
1E24FLE24
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 67.5 Degree | |
| Compatible hoses | FC254, FC273, FC273B, FC500, GH810, GH506 | |
| End gender 1 | Female | |
| End Size 1 | 1.82 IN | |
| End type 1 | Flanged | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | Zinc | |
| Hose cut-off factor | 6.41 in | |
| Item type | Fitting Assembly | |
| Product Height | 2.94 in | |
| Product Length/Depth | 9.5 in | |
| Product Volume | 78.846 in³ | |
| Product Width | 2.823 in | |
| Thread sealant | No |