1E32FLF32
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 4S32FLF32
1E32FLF32
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 30 Degree | |
| Compatible hoses | FC254, FC273, FC273B, FC500, GH810, GH506 | |
| End Size 1 | 2 IN | |
| End type 1 | Flanged | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | Zinc | |
| Hose cut-off factor | 7.21 in | |
| Item type | Fitting Assembly | |
| Packaged Weight | 1.01 lb | |
| Product Height | 1.34 in | |
| Product Length/Depth | 10.3 in | |
| Product Volume | 46.789 in³ | |
| Product Width | 3.39 in | |
| Thread sealant | No |