Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.380 |
| A dimension MM | 85.900 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1EA12MP12 |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Compatible hoses | FC254 FC273 FC273B FC500GH506 GH810 |
| Construction Style | Crimp |
| End size 1 | -12 |
| End Type 1 | Male pipe (NPTF) |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.950 |
| Hose cut off factor MM | 49.600 |
| Hose size | -12 |
| Inside diameter IN | 0.560 |
| Inside diameter MM | 14.200 |
| Product height in | 1.830 |
| Product height mm | 46.482 |
| Product length in | 3.890 |
| Product length mm | 98.806 |
| Product material | Carbon steel |
| Product width in | 1.830 |
| Product width mm | 46.482 |
| Seal material | Ethylene Propylene (EPDM) |
| Series | 1A/Z Series |
| Thread size 1 | 3/4-14 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146132482 |
