1EA16FRA12
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 4SA16FRA12
1EA16FRA12
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 45 Degree | |
| Compatible hoses | FC254, FC273, FC273B, FC500, GH810, GH506 | |
| Drop dimension | 1.1 | |
| End gender 1 | Female | |
| End type 1 | ORS | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | Zinc | |
| Hex Size 1 | 1.4375 in | |
| Hose cut-off factor | 3.28 in | |
| Hose dash size | -12 | |
| Item type | Fitting Assembly | |
| Packaged Weight | .96 lb | |
| Product Height | 2.01 in | |
| Product Length/Depth | 5.06 in | |
| Product material | Carbon steel | |
| Product Volume | 18.612 in³ | |
| Product Weight | .96 lb | |
| Product Width | 1.83 in | |
| Thread sealant | No | |
| Thread Size 1 | 1 7/16-12 | |
| UPC | 678146132574 |