1EA20FJA16
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 4SA20FJA16
1EA20FJA16
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 45 Degree | |
| Compatible hoses | FC254, FC273, FC273B, FC500, GH810, GH506 | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | Zinc | |
| Hose cut-off factor | 4.14 in | |
| Hose dash size | -16 | |
| Product Length/Depth | 6.7 in | |
| Product material | Carbon steel | |
| Product Weight | 2.22 lb | |
| Thread sealant | No | |
| Thread Size 1 | 1 5/8-12 |