1EA20FJB16
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 4SA20FJB16
1EA20FJB16
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| Compatible hoses | FC254, FC273, FC273B, FC500, GH810, GH506 | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | Zinc | |
| Hose dash size | -16 | |
| Product Length/Depth | 6.45 in | |
| Product material | Carbon steel | |
| Product Weight | 2.44 lb | |
| Thread sealant | No | |
| Thread Size 1 | 1 5/8-12 |