1EA24AP24
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
1EA24AP24
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | Zinc | |
| Hose dash size | -24 | |
| Product Length/Depth | 6.35 in | |
| Product material | Carbon steel | |
| Thread sealant | No | |
| Thread Size 1 | 1 1/2-11 1/2 |