1EA24FJ20
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 4SA24FJ20
1EA24FJ20
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Compatible hoses | FC254, FC273, FC606, GH466, GH506 | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | Zinc | |
| Hose cut-off factor | 3.64 in | |
| Hose dash size | -20 | |
| Product Length/Depth | 6.59 in | |
| Product material | Carbon steel | |
| Thread sealant | No | |
| Thread Size 1 | 1 7/8-12 |