1EA24FJ24
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 4SA24FJ24
1EA24FJ24
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Compatible hose ID | 1.5 in | |
| Compatible hoses | FC254, FC273, FC606, GH466, GH506 | |
| Construction style | Crimp | |
| End gender 1 | Female | |
| End gender 2 | Female | |
| End Size 1 | 1 7/8 IN | |
| End Size 2 | 2.555 IN | |
| End type 1 | SAE 37 | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | Zinc Plating | |
| Hose cut-off factor | 3.68 in | |
| Hose dash size | -24 | |
| Inside diameter | 2.555 in | |
| Item type | Fitting Assembly | |
| Product Diameter | 2.823 in | |
| Product Height | 2.823 in | |
| Product Length/Depth | 6.75 in | |
| Product material | Carbon steel | |
| Product Volume | 53.793 in³ | |
| Product Width | 2.823 in | |
| Thread sealant | No | |
| Thread Size 1 | 1 7/8-12 | |
| UPC | 678146132734 |