1EA24MP24
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 4SA24MP24
1EA24MP24
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Compatible hose ID | 1.5 in | |
| Compatible hoses | FC254, FC273, FC273B, FC500, GH810, GH506 | |
| End Size 2 | 1.5 IN | |
| End type 1 | NPTF | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | Zinc | |
| Hex Size 1 | 2 in | |
| Hose cut-off factor | 2.86 in | |
| Hose dash size | -24 | |
| Inside diameter | 1.22 in | |
| Item type | Fitting Assembly | |
| Outside diameter | 2.823 in | |
| Packaged Weight | 3.18 lb | |
| Product Height | 2.823 in | |
| Product Length/Depth | 5.93 in | |
| Product material | Carbon steel | |
| Product Volume | 47.258 in³ | |
| Product Weight | 3.18 lb | |
| Product Width | 2.823 in | |
| Thread sealant | No | |
| Thread Size 1 | 1 1/2-1 1/2 |